

The MISM-7 surface mount reed switch is a sub-miniature, normally open switch
with a 7mm long x 1.8mm diameter (0.276” x 0.071”) glass envelope, capable of
switching up to 0.25 Amps. This reed switch is a surface mount version of the MITI-7. It has a high insulation resistance of 1012 Ohms minimum and a contact resistance of less than 100
milliohms.
- Ultra-miniature surface mount normally open switch
- Available sensitivity range 6-10 AT
- Capable of switching 170 Vdc or 0.25A up to 10 W
MISM-7 Parts
Filters
Showing 1 to 12 of 73 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Body Length (mm) | Overall Length in Milimeters | Switch Type | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Body Length (mm) | Overall Length in Milimeters | Switch Type | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MISM-7 Applications
- Position Sensing
- Level Sensing
- Meter Equipment
- Security
- Office Equipment
Series: MISM-7 Resources
MISM-7 Custom Products Request
Need your MISM-7 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.